SLUSF90A June 2023 – January 2024 TPS562203 , TPS562206
PRODUCTION DATA
Table 7-1 shows the design parameters for this application.
| PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage range | 4.2V to 17V |
| Output voltage | 1.05V |
| Transient response, 1.5A load step | ΔVout = ±5% |
| Input ripple voltage | 100mV |
| Output ripple voltage | 20mV |
| Output current rating | 2A |
| Operating frequency | 600 kHz |