SLVS372C June 2001 – October 2015 TPS60240 , TPS60241 , TPS60242 , TPS60243
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The TPS6024x is a switched capacitor voltage converter for VCO and PLL applications providing low noise conversion and tight tolerances. It supports regulated output voltages of 2.7 V, 3 V and 3.3 V from a 1.8-V to 5.5-V input voltage range. The TPS60241 generates 5-V output voltage from an 2.7-V to 5.5-V input voltage range.
Figure 4. 5-V Low-Noise VCO Supply from 3.3-V Input
The complete charge pump circuitry requires no inductors and only four small ceramic capacitors.
The output voltage ripple depends on the capacitors used. Table 1 shows the dependence between output voltage ripple and capacitor selection.
| CI | CO | C1 | C2 | OUTPUT VOLTAGE RIPPLE [µVrms] |
|---|---|---|---|---|
| 1 µF | 1 µF | 1 µF | 1 µF | 288 |
| 2.2 µF | 2.2 µF | 1 µF | 1 µF | 212 |
| 4.7 µF | 4.7 µF | 1 µF | 1 µF | 183 |
| 4.7 µF | 1 µF | 1 µF | 1 µF | 272 |
| 1 µF | 4.7 µF | 1 µF | 1 µF | 185 |
For the best output ripple performance, low-ESR ceramic capacitors are recommended (see Table 2).
| PART | MANUFACTURER | PART NUMBER | VALUE | TOLERANCE | DIELECTRIC MATERIAL | PACKAGE | RATED VOLTAGE |
|---|---|---|---|---|---|---|---|
| CI | Taiyo Yuden | LMK212BJ105KG–T | 1 µF | 10% | X7R | 0805 | 10 |
| TDK | C2012X5R0J475K | 4.7 µF | 10% | X5R | 0805 | 6.3 | |
| CO | Taiyo Yuden | LMK212BJ105KG–T | 1 µF | 10% | X7R | 0805 | 10 |
| TDK | C2012X5R0J475K | 4.7 µF | 10% | X5R | 0805 | 6.3 | |
| C1, C2 | Taiyo Yuden | LMK212BJ105KG–T | 1 µF | 10% | X7R | 0805 | 10 |
| CF | Taiyo Yuden | LMK212BJ105KG–T | 1 µF | 10% | X7R | 0805 | 10 |
Figure 5. TPS60240
Figure 7. TPS60242
Figure 9. TPS60240
Figure 11. TPS60242
Figure 13. TPS60240
Figure 15. TPS60242
Figure 17. TPS60240
Figure 19. TPS60242
Figure 21. TPS60241
Figure 23. TPS60240
Figure 25. TPS60242
Figure 27. Load Transient Response
Figure 29. Line Transient Response
| NOTE: Scope triggered by voltage at flying capacitors, noise removed by averaging function and bandwidth limit 20 MHz. |
Figure 6. TPS60241
Figure 8. TPS60243
Figure 10. TPS60241
Figure 12. TPS60243
Figure 14. TPS60241
Figure 16. TPS60243
Figure 18. TPS60241
Figure 20. TPS60243
Figure 22. TPS60241
Figure 24. TPS60241
Figure 26. TPS60243
Figure 28. Start-Up Timing
Figure 30. TPS60241 Standard application as a low noise boost converter. The device generates a regulated output voltage of 3.3 V from a 2-V supply with only 4 external 1-µF ceramic capacitors.
Figure 32. 2-V to 3.3-V Low-Noise Converter