SLVSDD1G December 2017 – June 2024 TPS62800 , TPS62801 , TPS62802 , TPS62806 , TPS62807 , TPS62808
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | NOM | MAX | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|
| VIN | Supply voltage, VIN | 1.75 | 5.5 | V | |||||
| IOUT | Output current, VIN ≥ 2.3 V, TPS62800, TPS62801, TPS62802 | 1 | A | ||||||
| IOUT | Output current, VIN < 2.3 V, TPS62800, TPS62801, TPS62802 | 0.7 | A | ||||||
| IOUT | Output current, TPS62806, TPS62807, TPS62808 | 0.6 | A | ||||||
| L | Effective inductance, TPS62800, TPS62801, TPS62802 | 0.33 | 0.47 | 0.82 | µH | ||||
| COUT | Effective output capacitance, TPS62800, TPS62801, TPS62802 | 2 | 26 | µF | |||||
| L | Effective inductance, TPS62806, TPS62807, TPS62808 | 0.7 | 1.0 | 1.2 | µH | ||||
| COUT | Effective output capacitance, TPS62806, TPS62807, TPS62808 | 3 | 26 | µF | |||||
| CIN | Effective input capacitance | 0.5 | 4.7 | µF | |||||
| CVSEL/MODE | External parasitic capacitance at the VSEL/MODE pin | 30 | pF | ||||||
| RVSEL | Resistance range for external resistor at VSEL/MODE pin (E96 1% resistor values) | 10 | 249 | kΩ | |||||
| External resistor tolerance E96 series at VSEL/MODE pin | 1% | ||||||||
| E96 resistor series temperature coefficient (TCR) | –200 | +200 | ppm/°C | ||||||
| TJ | Operating junction temperature range | –40 | 125 | °C | |||||