SLVSDD1G December 2017 – June 2024 TPS62800 , TPS62801 , TPS62802 , TPS62806 , TPS62807 , TPS62808
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| Device | Function VSEL/MODE |
Fixed VOUT | Selectable Output Voltages with RVSEL |
fSW
[MHz] |
IOUT
[A] |
Soft Start, tSS |
Output Discharge |
|---|---|---|---|---|---|---|---|
| TPS62800 | VSEL + MODE | 0.7 V (VSEL / MODE = GND) | 0.4 V–0.775 V in 25-mV steps |
4 | 1 | 125 µs | Yes |
| TPS62801 | VSEL + MODE | 1.20 V (VSEL / MODE = GND) | 0.8 V–1.55 V in 50-mV steps |
4 | 1 | 125 µs | Yes |
| TPS62802 | VSEL + MODE | 1.8 V (VSEL / MODE = GND) | 1.8 V–3.3 V in 100-mV steps |
4 | 1 | 400 µs | Yes |
| TPS62806 | VSEL + MODE | 0.7 V (VSEL / MODE = GND) | 0.4 V–0.775 V in 25-mV steps |
1.5 | 0.6 | 125 µs | Yes |
| TPS62807 | VSEL + MODE | 1.20 V (VSEL / MODE = GND) | 0.8 V–1.55 V in 50-mV steps |
1.5 | 0.6 | 125 µs | Yes |
| TPS62808 | VSEL + MODE | 1.8 V (VSEL / MODE = GND) | 1.8 V–3.3 V in 100-mV steps |
1.5 | 0.6 | 125 µs | Yes |