SLVSEI1C June 2019 – October 2020 TPS62864 , TPS62866
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
During the enable delay (tDelay), the start-up output voltage and device I2C slave address are set by an external resistor connected to the VSET/VID or VSET/ PG pin through an internal R2D (resistor to digital) converter. Table 8-1 shows the options.
| RESISTOR (E96 SERIES, ±1% ACCURACY) AT VSET/VID OR VSET/ PG | START-UP OUTPUT VOLTAGE (TYP) | I2C SLAVE ADDRESS |
|---|---|---|
| 249 kΩ | 1.15 V | 1000 110 |
| 205 kΩ | 1.10 V | 1000 101 |
| 162 kΩ | 1.05 V | 1000 100 |
| 133 kΩ | 1.00 V | 1000 011 |
| 105 kΩ | 0.95 V | 1000 010 |
| 86.6 kΩ | 0.90 V | 1000 001 |
| 68.1 kΩ | 0.85 V | 1001 000 |
| 56.2 kΩ | 0.80 V | 1001 001 |
| 44.2 kΩ | 0.75 V | 1001 010 |
| 36.5 kΩ | 0.70 V | 1001 011 |
| 28.7 kΩ | 0.65 V | 1001 100 |
| 23.7 kΩ | 0.60 V | 1001 101 |
| 18.7 kΩ | 0.55 V | 1001 110 |
| 15.4 kΩ | 0.50 V | 1001 111 |
| 12.1 kΩ | 0.45 V | 1000 000 |
| 10 kΩ | 0.40 V | 1000 111 |
The R2D converter has an internal current source which applies current through the external resistor, and an internal ADC which reads back the resulting voltage level. Depending on the level, the correct start-up output voltage and I2C slave address are set. Once this R2D conversion is finished, the current source is turned off to avoid current flowing through the external resistor. Ensure that there is no additional current path or capacitance greater than 30 pF from this pin to GND during R2D conversion. Otherwise a false value is set.
During the ramp up period (tRamp), the output voltage ramps to the target value set by VSET first, then ramps up or down to the new value when the value of the output register is changed by I2C interface commands.