SLUSG30 December   2025 TPS62A0569 , TPS62A0569A

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Power Save Mode
      2. 7.3.2 100% Duty Cycle Low Dropout Operation
      3. 7.3.3 Soft Start
      4. 7.3.4 Switch Current Limit and Short-Circuit Protection (HICCUP)
      5. 7.3.5 Undervoltage Lockout
      6. 7.3.6 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Enable and Disable
      2. 7.4.2 Power Good
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
    3. 8.3 Design Requirements
    4. 8.4 Detailed Design Procedure
      1. 8.4.1 Setting the Output Voltage
      2. 8.4.2 Input and Output Capacitor Selection
      3. 8.4.3 Output Filter Design
    5. 8.5 Application Curves
    6. 8.6 Power Supply Recommendations
    7. 8.7 Layout
      1. 8.7.1 Layout Guidelines
      2. 8.7.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)

Description

The TPS62A0569x family of devices are synchronous step-down buck DC/DC converters optimized for high efficiency and compact design size. The devices integrate switches capable of delivering an output current up to 2A. At medium to heavy loads, the devices operate in peak current mode pulse width modulation (PWM) with approximately 2.4MHz switching frequency. At light load, the devices automatically enter power save mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is minimized for increased application shelf life. The TPS62A0569A variant of this device family operates in forced PWM across the whole load current range.

The TPS62A0569 devices provide an adjustable output voltage through an external resistor divider. An internal soft-start circuit limits the inrush current during start-up. Essential features like overcurrent protection, thermal shutdown protection, and power good (optional) are built-in. The devices are available in SOT563 package.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
TPS62A0568xDRL (SOT-563, 6)(3)1.60mm × 1.60mm
DDC (SOT-23, 5)(3)2.90mm × 2.80mm
TPS62A0569xDRL (SOT-563, 6)1.60mm × 1.60mm
DDC (SOT-23, 5)(3)2.90mm × 2.80mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
Preview information (not Production Data).