SLUSG30 December 2025 TPS62A0569 , TPS62A0569A
PRODMIX
| Name | Pin Number | Type(1) | Description | |
|---|---|---|---|---|
| SOT563 | SOT23 | |||
| EN | 5 | 1 | I | Device enable logic input. Logic high enables the device. Logic low disables the device and turns the device into shutdown. Do not leave the pin floating. |
| FB | 1 | 5 | I | Feedback pin for the internal control loop. Connect this pin to an external feedback divider. |
| GND | 2 | 2 | G | Ground pin. |
| PG(2), NC(3) | 6 | n/a | O/NC | This pin is different for the TPS62A056x and TPS62A056xP. The P-version has the power-good open-drain output on this pin with a pullup resistor connected to any voltage less than 5.5V. Unused the pin must float or connect to GND. The non P-version can have this pin also connected to the positive connection of the output capacitor. |
| SW | 4 | 3 | O | Switch pin connected to the internal FET switches and inductor terminal. Connect the inductor of the output filter to this pin. |
| VIN | 3 | 4 | I | Input voltage pin. Connect the input capacitor as close as possible between VIN and GND. |