SLUSG30 December 2025 TPS62A0569 , TPS62A0569A
PRODMIX
To avoid misoperation of the device at low input voltages, an undervoltage lockout (UVLO) is implemented, which shuts down the device at voltages lower than VUVLO. A blanking time of tUVLO avoids inadvertently triggering UVLO from noise. If the undervoltage condition still persists after the blanking then UVLO becomes effective.