SLVSEK4C July 2019 – February 2020 TPS63810 , TPS63811
PRODUCTION DATA.
A single update requires the following:
To acknowledge the receipt of each byte, the device pulls the SDA line low during the high period of a single clock pulse. The device performs an update on the falling edge of the acknowledge signal that follows the last byte.
WHITESPACE
Figure 24. “Write” Data Transfer Format in Standard, Fast, and Fast-Plus Modes
Figure 25. “Read” Data Transfer Format in Standard, Fast, and Fast-Plus Modes