SWCS134A October 2017 – February 2025 TPS6508700
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
LDOA3VID is shown in Figure 6-42 and described in Table 6-36.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LDOA3_SLP_VID[3:0] | LDOA3_VID[3:0] | ||||||
| R/W-Ah | R/W-Ah | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | LDOA3_SLP_VID[3:0] | R/W | Ah | This field sets the LDOA3 regulator output regulation voltage in sleep mode. |
| 3-0 | LDOA3_VID[3:0] | R/W | Ah | This field sets the LDOA3 regulator output regulation voltage in normal mode. |