SLVSAQ8G February 2011 – September 2017 TPS65185
PRODUCTION DATA.
The TPS65185x device is a single-chip power supply designed to for E Ink Vizplex displays used in portable e-reader applications, and the device supports panel sizes up to 9.7 inches and greater. Two high efficiency DC-DC boost converters generate ±16-V rails that are boosted to 22 V and –20 V by two change pumps to provide the gate driver supply for the Vizplex panel. Two tracking LDOs create the ±15-V source driver supplies that support up to 120/200 mA (TPS65185/TPS651851) of output current. All rails are adjustable through the I2C interface to accommodate specific panel requirements.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TPS65185 | RGZ (48) | 7.00 mm × 7.00 mm |
| RSL (48) | 6.00 mm × 6.00 mm | |
| TPS651851 | RSL (48) | 6.00 mm × 6.00 mm |