SLDS222C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
| POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| 7.0 | VREF_MON | Voltage reference for monitoring circuits derived from BG2 | VBG2 = 1.2V (TYP) | 1.0 | V | ||
| 7.0a | VREF_REG | Voltage reference for regulator circuits derived from BG1 | VBG1 = 1.2V (TYP) | 1.2 | V | ||
| 7.1 | VREF_MON_ACC | Voltage reference accuracy for monitoring circuits | -1 | +1 | % | ||
| 7.1a | VREF_REG_ACC | Voltage reference accuracy for regulator circuits | -1 | +1 | % | ||
| 7.2a | tSMPS_UV_OV_OVP | Deglitch time between Under-Voltage/Over-Voltage/Over-Voltage-Protection event to NRES output low | Measured from the start of Wide-VIN BUCK1/LV BUCK2/BOOST UV, OV, or OVP event to the NRES pin falling edge as the TPS65313B-Q1 transitions to either the RESET state or OFF state. It takes up to 5 system clock cycles from detected valid UV/OV/OVP event until device transitions to RESET state or OFF state. | 21 | 30 | 39 | µs |
| 7.2b | tSMPS_UV_OV_OVP | Deglitch time between Under-Voltage/Over-Voltage/Over-Voltage-Protection event to ENDRV/nIRQ output low | Measured from Wide-VIN BUCK1/LV BUCK2/BOOST UV, OV, or OVP event to the ENDRV/nIRQ pin falling edge as the TPS65313B-Q1 transitions to the SAFE state. It takes up to 5 system clock cycles from detected valid UV/OV/OVP event until device transitions to SAFE state. | 21 | 30 | 39 | µs |
| 7.2c | tVREG_UV | Deglitch time from Under-Voltage event to NRES output low | Measured from the start of VREG UV event to the NRES pin falling edge as the TPS65313B-Q1 transitions to the OFF state. It takes up to 5 system clock cycles from detected valid UV event until device transitions to OFF state and drives NRES low. | 24 | 32 | 40 | µs |
| 7.2d | tVREG_OV | Deglitch time between Over-Voltage event to NRES output low | Measured from the start of VREG OV event to the NRES pin falling edge as the TPS65313B-Q1 transitions to the OFF state. It takes up to 5 system clock cycles from detected valid OV event until device transitions to OFF state and drives NRES low. | 10 | 15 | 20 | µs |
| 7.2e | tVIO_OV | VIO Over-Voltage deglitch time | Measured from the start of VIO OV event to the VIO_OV status bit is set. | 10 | 15 | 20 | µs |
| 7.5a | tBUCK2_OVP_OFF | Deglitch time
for disabling Wide-VIN BUCK1 if LV BUCK2 Over-Voltage-Protection
event is detected after LV BUCK2 is disabled due to prior LV BUCK2
Over-Voltage-Protection event detection |
Measured from the start of LV BUCK2 OVP event to the NRES pin falling edge as the TPS65313B-Q1 transitions to the OFF state. It takes up to 5 system clock cycles from detected valid OVP event until device transitions to OFF state and drives NRES low. | 21 | 30 | 39 | µs |
| 7.5b | tBOOST_OVP_OFF | Deglitch time for disabling Wide-VIN BUCK1 if BOOST
Over-Voltage-Protection event is detected after BOOST is disabled
due to prior BOOST Over-Voltage-Protection event detection. |
Measured from the start of BOOST OVP event to the NRES pin falling edge as the TPS65313B-Q1 transitions to the OFF state. It takes up to 5 system clock cycles from detected valid OVP event until device transitions to OFF state and drives NRES low. | 60 | 76 | 90 | µs |
| 7.6 | VIO_OV | VIO
Over-Voltage threshold |
5.9 | 6.5 | V | ||
| 7.7 | VBUCK1_UV | Wide-VIN BUCK1 Under-Voltage detection threshold, expressed in percentage from VBUCK1 nominal voltage. | VSENSE1 falling | -5.0 | -2.5 | % | |
| 7.8 | VBUCK1_OV | Wide-VIN BUCK1 Over-Voltage detection threshold, expressed in percentage from VBUCK1 nominal voltage. | VSENSE1 rising | 2.5 | 5.0 | % | |
| 7.9 | VBUCK1_OVP | Wide-VIN BUCK1 Over-Voltage Protection threshold, expressed in percentage from VBUCK1 nominal voltage. | VSENSE1 rising | 6 | 10 | % | |
| 7.9b | VBUCK1_EOVP | Wide-VIN BUCK1 Extreme Over-Voltage Protection threshold | VSENSE1 rising | 3.84 | 4 | 4.1610 | V |
| 7.10 | VBUCK2_UV | LV BUCK2
Under-Voltage detection threshold, expressed in percentage from
VBUCK2 nominal voltage. |
VSENSE2 falling | -5.0 | -2.5 | % | |
| 7.11 | VBUCK2_OV | LV BUCK2
Over-Voltage detection threshold, expressed in percentage from
VBUCK2 nominal voltage. |
VSENSE2 rising | 2.5 | 5.0 | % | |
| 7.12 | VBUCK2_OVP | LV BUCK2 Over-Voltage Protection threshold, expressed in percentage from VBUCK2 nominal voltage. | VSENSE2 rising | 6 | 10 | % | |
| 7.13 | VBOOST_UV | LV BOOST Under-Voltage detection threshold, expressed in percentage from VBOOST nominal voltage. | VSENSE3 falling | -5.0 | -2.5 | % | |
| 7.14 | VBOOST_OV | LV BOOST Over-Voltage detection threshold, expressed in percentage from VBOOST nominal voltage. | VSENSE3 rising | 2.5 | 5.0 | % | |
| 7.15 | VBOOST_OVP | LV BOOST Over-Voltage Protection threshold, expressed in percentage from VBOOST nominal voltage. | VSENSE3 rising | 6 | 10 | % | |
| 7.18 | VREG_UV | VREG under-voltage detection threshold | VREG falling | 3.7 | 3.9 | V | |
| 7.19 | VREG_OV | VREG over-voltage threshold | VREG rising | 5.9 | 6.5 | V | |
| 7.26a | fSYSCLK_ACKMNT_SLOW | Analog System Clock Monitor slow clock error detection threshold before EEPROM download | 455 | 700 | 945 | kHz | |
| 7.26b | fSYSCLK_ACKMNT_SLOW | Analog System Clock Monitor slow clock error detection threshold after EEPROM download | 4.75 | 5.60 | 6.45 | MHz | |
| 7.27a | fSYSCLK_ACKMNT_FAST | Analog System Clock Monitor fast clock error detection threshold before EEPROM download | 3.38 | 5.20 | 7.02 | MHz | |
| 7.27b | fSYSCLK_ACKMNT_FAST | Analog System Clock Monitor fast clock error detection threshold after EEPROM download | 8.84 | 10.40 | 11.96 | MHz | |
| 7.31 | fPLL_SMPS_DCKMNT_SLOW_ERR | Digital PLL/SMPS Clock Monitor slow clock error detection threshold | 1.58 | 1.66 | 1.75 | MHz | |
| 7.33 | fPLL_SMPS_DCKMNT_FAST_ERR | Digital PLL/SMPS Clock Monitor fast clock error detection threshold | 2.40 | 2.53 | 2.67 | MHz | |