SLDS222C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
The BUCK1 regulator operates with a constant switching frequency even under light-load conditions. During low input-voltage and output-voltage conditions where the BUCK1 regulator must reduce the on-time or off-time to less than the specified minimum, the frequency is reduced to maintain the effective duty cycle required for regulation. This reduction can occur for light loads or for high input-voltage and output-voltage ratios. During high input-voltages greater than 28 V, the BUCK1 regulator can go to the pulse-skipping mode.