SLVSEW8B August 2019 – December 2019 TPS66020 , TPS66021
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| UV_VIN_R | Undervoltage threshold for VIN. VBUS LDO disables when threshold reached. | VIN rising, TPS66020 only. | 2.45 | 2.75 | V | |
| VIN rising, TPS66021 only. | 3.89 | 4.40 | V | |||
| UV_VIN_F | Undervoltage threshold for VIN. Device resets. | VIN falling, TPS66020 only. | 2.35 | 2.65 | V | |
| VIN falling, TPS66021 only. | 3.79 | 4.30 | V | |||
| UVH_VIN | Undervoltage hysteresis for VIN. | 100 | mV | |||
| UV_VBUS_R | Undervoltage threshold for VBUS. PPHV switch disabled unitl threshold reached. | VBUS rising | 3.35 | 3.75 | V | |
| UV_VBUS_F | Undervoltage threshold for VBUS. PPHV switch disables when threshold reached. | VBUS falling | 3.15 | 3.55 | V | |
| UVH_VBUS | Undervoltage hysteresis for VBUS | 200 | mV | |||
| OVP_REF | OVP reference voltage. | 0.93 | 1 | 1.07 | V | |
| UV_PP5V_R | Undervoltage threshold for PP5V. PP5V switch disabled unitl threshold reached. | PP5V rising | 3.9 | 4.5 | V | |
| UVH_PP5V | Undervoltage hysteresis for PP5V | 100 | mV | |||
| UV_PP5V_F | Undervoltage threshold for PP5V. PP5V swtch disables when threshold reached. | PP5V falling | 3.8 | 4.4 | V | |
| OV_PP5V_R | Overvoltage threshold for PP5V. PP5V switch disabled if threshold reached. | PP5V rising | 5.60 | 5.9 | 6.2 | V |
| OV_PP5V_F | Overvoltage threshold for PP5V. PP5V switch enabled if threshold reached. | PP5V falling | 5.50 | 5.8 | 6.1 | V |
| OVH_PP5V | Overvoltage hysteresis for PP5V | 100 | mV | |||
| VFWD_DROP_VIN | Forward voltage drop across
VIN to VLDO switch |
IVLDO = 35 mA | 90 | mV | ||
| tVIN_STABLE | When VIN is above UV_VIN_R for this duration, VIN is considered valid. If device is being powered by VBUS LDO, it will then switch to VIN supply and VBUS LDO will be disabled. | 5 | 15 | ms | ||