SGLS162J April 2003 – June 2025 TPS793-Q1
PRODUCTION DATA
The TPS793-Q1 uses an undervoltage lockout (UVLO) circuit that disables the output until the input voltage is greater than the rising UVLO voltage. This circuit makes sure the device does not exhibit unpredictable behavior when the supply voltage is lower than the operational range of the internal circuitry, VIN(min).
The UVLO circuit makes sure that the device stays disabled before the input supply reaches the minimum operational voltage range, and makes sure that the device shuts down when the input supply collapses. Figure 6-5 shows the UVLO circuit response to various input voltage events. The diagram can be separated into the following parts:
Figure 6-5 Typical
UVLO Operation