SGLS162J April 2003 – June 2025 TPS793-Q1
PRODUCTION DATA
To disregard the effect of the FB pin current and achieve best accuracy, choose R2 to be equal to or smaller than 550kΩ. Make sure the current flowing through R1 and R2 is at least 100 times larger than the IFB current listed in the Electrical Characteristics table. Lowering the value of R2 increases the immunity against noise injection. Increasing the value of R2 reduces the quiescent current for achieving higher efficiency at low load currents. The following equation calculates the setting that provides the maximum feedback divider series resistance.