over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| IN |
Unregulated input |
–0.3 |
42 |
V |
| EN |
Enable input |
–0.3 |
42 |
V |
| OUT |
Regulated output |
–0.3 |
VIN + 0.3(2)
|
V |
| FB |
Feedback |
–0.3 |
20 |
V |
| SI |
Sense input |
–0.3 |
42 |
V |
| Delay |
Reset delay input |
–0.3 |
6 |
V |
| SO, PG, PGADJ |
Sense output, power-good, power-good adjustable threshold |
–0.3 |
20 |
V |
| TA
|
Operating ambient temperature |
–40 |
125 |
°C |
| TJ
|
Operating junction temperature |
–40 |
150 |
°C |
| Tstg
|
Storage temperature |
–65 |
150 |
°C |
(1) Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions isnot implied. Exposure to absolute-maximum-rated conditions for extended periods may affect devicereliability.
(2) The absolute maximum rating is VIN + 0.3 V or 20 V, whichever is smaller.