SLVSFT8F February   2023  – December 2023 TPS7H1111-SEP , TPS7H1111-SP

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Options Table
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
    6. 6.6 Quality Conformance Inspection
    7. 6.7 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Bias Supply
      2. 8.3.2  Output Voltage Configuration
      3. 8.3.3  Output Voltage Configuration with a Voltage Source
      4. 8.3.4  Enable
      5. 8.3.5  Soft Start and Noise Reduction
      6. 8.3.6  Configurable Power Good
      7. 8.3.7  Current Limit
      8. 8.3.8  Stability
        1. 8.3.8.1 Output Capacitance
        2. 8.3.8.2 Compensation
      9. 8.3.9  Current Sharing
      10. 8.3.10 PSRR
      11. 8.3.11 Noise
      12. 8.3.12 Thermal Shutdown
    4. 8.4 Device Functional Modes
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Application 1: Set Turn-On Threshold with EN
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Bias Supply
          2. 9.2.1.2.2 Output Voltage Configuration
          3. 9.2.1.2.3 Output Voltage Accuracy
          4. 9.2.1.2.4 Enable Threshold
          5. 9.2.1.2.5 Soft Start and Noise Reduction
          6. 9.2.1.2.6 Configurable Power Good
          7. 9.2.1.2.7 Current Limit
          8. 9.2.1.2.8 Output Capacitor and Ferrite Bead
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Application 2: Parallel Operation
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 Current Sharing
        3. 9.2.2.3 Application Results
    3. 9.3 Capacitors Tested
    4. 9.4 TID Effects
    5. 9.5 Power Supply Recommendations
    6. 9.6 Layout
      1. 9.6.1 Layout Guidelines
      2. 9.6.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Third-Party Products Disclaimer
      2. 10.1.2 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PWP|28
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Output Voltage Configuration

The output voltage of the TPS7H1111 is set by placing a resistor, RSET, from the SS_SET pin to GND. During nominal operation, 100 μA is output from the SS_SET pin. By appropriately selecting RSET, the desired output voltage will be generated on the SS_SET pin as calculated in Equation 1. This voltage will be replicated on the output through the internal unity gain error amplifier as shown in Figure 8-1.

Equation 1. VSS_SET = ISET × RSET

where

  • ISET = 100 μA (typ)
  • VSS_SET = set voltage that is configured to the desired output voltage, VOUT
GUID-20201112-CA0I-HBJS-0TSG-NVTMWNWSJKQ7-low.png Figure 8-1 Simplified Schematic to Configure Output Voltage

The 100 μA reference current is configured by placing a 12 kΩ resistor from the REF pin to GND. The 1.2 V across the RREF resistor will create an approximate 100 μA reference current. This current is mirrored to the SS_SET pin to create a highly accurate reference current. Generally 0.1% precision resistors are recommended for RREF and RSET to precisely set the currents. If precision 0.1% resistors are utilized, the ISS_SET error due to the RREF resistor will be 0.1%. Additionally, the 0.1% error of the RSET resistor will also contribute to VOUT accuracy error. The TPS7H1111 accuracy specification is +1.2% / –1.3% across line, load, and temperature, but resistor tolerance error must be separately added. Common output voltages and resistor values are shown in Table 8-4.

Table 8-3 RSET Values for Indicated VOUT
Output Voltage, VOUT Value for 0.1% Tolerance Resistors
0.4 V 4.02 kΩ
0.7 V 6.98 kΩ
1 V 10 kΩ
1.1 V 11 kΩ
1.2 V 12 kΩ
1.5 V 15 kΩ
1.8 V 18 kΩ
2.5 V 24.9 kΩ
3.3 V 33.2 kΩ
4 V 40.2 kΩ
5 V 49.9 kΩ

Additionally, if greater accuracy is desired, matched resistors may be utilized (which are often available in accuracy ratios better than 0.1%). For example, a nominal 12 kΩ ± 5% resistor could be selected for RREF with a matched resistor so that the that RSET / RREF ratio is 0.01% (or even better). In this case, instead of Equation 1 to calculate the set voltage, use Equation 2.

Equation 2. VSS_SET = (1.2 / RREF) × RSET

where

  • VSS_SET = set voltage that is set to the desired output voltage, VOUT

Equation 2 allows one to easily calculate errors in the set output voltage due to RREF and RSET resistor mismatch. However, while improved resistor ratios will likely improve the output accuracy, other error sources are still present. These sources include the inherent reference current accuracy itself and error amplifier offset voltage.

The output voltage accuracy, VACC, specifies a minimum accuracy of –1.3% and maximum accuracy of +1.2% in the Electrical Characteristics table. This specification applies across the complete temperature range of –55°C to 125°C, across all the input voltages (0.85 V ≤ VIN ≤ 7 V and 2.2 V ≤ VBIAS ≤ 14 V), and up to full load (1 mA ≤ IOUT ≤ 1.5 A). A few additional details to the measurement are noted:

  • The range of VIN, VBIAS, IOUT, and temperature mean the specification applies across all line, load, and temperature combinations. This is accomplished by testing multiple bias conditions that cover various corners.
  • Footnote 4 in the Electrical Characteristics specifies VBIAS ≥ VIN and VBIAS ≥ VOUT + 1.6 V. This is because not all extreme corners of VIN and VBIAS are feasible (for example, VIN = 7 V and VBIAS = 2.2 V would not make sense).
  • Footnote 5 in the Electrical Characteristics specifies that the measurement is done with a power dissipation that is limited to a maximum of 4 W. This is due to tester thermal limitations. On a typical application board with good thermals, there is no inherent limitation.
  • The test conditions specify a minimum of 1 mA and not 0 mA for more robust accuracy measurements. However, in a normal application the TPS7H1111 device does not have a minimum load current for stability.
  • The post TID specification is measured at room temperature (a MIL standard in order to avoid annealing at high temperatures). The TPS7H1111 is specified post TID to have a minimum accuracy of –0.7% and maximum of +1.1%. This is compared to a pre-TID accuracy of –0.7% and maximum of +0.9%.
  • TI does not recommend including the following error terms into the VACC specification as they are inherently covered in the VACC parameter itself: ISET current accuracy, VOS (output offset voltage), VREF voltage accuracy, ΔVOUT/ΔVIN (line regulation), ΔVOUT/ΔIOUT (load regulation), or VOUTtempco.
  • The error due to external components, such as RREF and RSET resistor tolerances, may be added to VACC specifications as this is not included in the parameter.

For additional information on determining output voltage accuracy, see Section 9.2.1.2.3.