SNVSCP5A April 2025 – August 2025 TPS7H3024-SP
PRODMIX
When the voltage on VIN is lower than the power on reset voltage (VPOR_IN), the output signal is undefined and is not to be relied for setting external deices to the correct logic level.
Figure 8-1 shows the RESETx outputs relationship to a rising input voltage (VIN). As can be observed, the RESETx are undefined when VIN is lower than VPOR_IN (typically 1.42V). During this time the outputs can be any value from 0V to VIN.
In this example, the input voltages to all input comparators (SENSEx) are below the VTH_SENSEx (typically 599.7mV). For this reason the RESETx, PWRGD and WDO stays low after VIN rises above UVLORISE (typically 2.79V).