SNVSCU9A May 2025 – November 2025 TPS7H4012-SEP , TPS7H4013-SEP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
External frequency compensation is required for the TPS7H401x. There are several industry techniques used to compensate DC-DC regulators. For the TPS7H401x, type 2A compensation is most often recommended though other approaches are acceptable. See Section 10.2.2.10 in the application section for a specific example.