SNVSCU9A May 2025 – November 2025 TPS7H4012-SEP , TPS7H4013-SEP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The TPS7H4012 and TPS7H4013 are 14V, 6A and 3A synchronous step-down (buck) converter with two integrated MOSFETs; a PMOS for the high side and an NMOS for the low side. To improve performance during line and load transients, the device implements a constant frequency, peak current mode control, which also simplifies external frequency compensation. The wide switching frequency range, 100kHz to 1MHz, allows for efficiency and size optimization when selecting the output filter components. The integrated MOSFETs allow for high-efficiency power supply designs with continuous output currents up to 6A. The MOSFETs have been sized to optimize efficiency for lower duty cycle applications.