SNVSCU9A May 2025 – November 2025 TPS7H4012-SEP , TPS7H4013-SEP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
A Schottky diode may be connected from SW to PGND. This provides a low impedance path for the inductor current during dead time. A Schottky diode can help mitigate reference voltage drift, especially when operating at higher currents and higher switching frequencies. A Schottky diode can also help improve efficiency. Select a diode with low or no reverse recovery time for optimal efficiency and performance. True Schottky diodes have no reverse recovery time.
While a Schottky diode is good design practice, it is not required for the TPS7H4012 and TPS7H4013. However, it is recommended to ensure any resulting voltage reference variation is acceptable for a given application. See also Figure 7-31 and Figure 7-32.