SLVSH61E March 2025 – November 2026 TPS7H4102-SEP , TPS7H4104-SEP , TPS7H4104-SP
PRODUCTION DATA
The TPS7H410x has a maximum output voltage due to the minimum off time, tOFFx_MIN. This minimum off time is not due to the re-charge rate of the bootstrap capacitor like in NMOS/NMOS buck regulators. Instead, the minimum off time is to make sure switching noise and internal circuitry behavior does not cause excessive duty-cycle jitter. Equation 7 approximates the maximum output voltage
Where:
Table 8-2 shows the calculated maximum output voltage at selected cases of VIN and fSW.
| fSW (kHz) | VIN (V) (4) | VOUTx_MAX (V) |
|---|---|---|
| 100 (1) | 3 | 2.922 |
| 5 | 4.870 | |
| 7 | 6.819 | |
| 500 (2) | 3 | 2.635 |
| 5 | 4.391 | |
| 7 | 6.147 | |
| 1000 (3) | 3 | 2.184 |
| 5 | 3.639 | |
| 7 | 5.095 |