SLVSF25C September 2019 – August 2021 TPS8802
PRODUCTION DATA
A 4.7-μF, 16-V or 25-V, X5R or X7R capacitor is recommended on VBST. This value provides the best tradeoff between boost ripple and power loss (from charging and discharging VBST).
A 4.7-μF X5R or X7R capacitor rated for the battery voltage is recommended to be connected to the battery. This capacitor provides a low-impedance supply for the inductor when the boost converter is rapidly switching.
A 33-μH inductor rated for 700 mA of saturation current with less than 800 mΩ of DC resistance (DCR) is recommended. Smaller DCR improves the efficiency of the boost converter. Comparing 800 mΩ to 400 mΩ, approximately 3% efficiency improvement is expected.
| PART NUMBER | SUPPLIER | VALUE | DCR (Ω) | ISAT (A) | DIMENSIONS |
|---|---|---|---|---|---|
| SDR0503-330KL | Bourns | 33 μH | 0.38 | 0.85 | 5.0mm × 4.8mm x 3.0mm |
| NRS4018T330MDGJV | Taiyo Yuden | 33 μH | 0.552 | 0.70 | 4.0mm x 4.0mm x 1.8mm |
A Schottky diode with low forward voltage and low leakage current is recommended. Ensure the leakage is low enough to prevent battery recharging issues.
| PART NUMBER | SUPPLIER | SIZE |
|---|---|---|
| MBR0520LT1 | ON Semiconductor Corp. | SOD-123 |