SLVSF25C September 2019 – August 2021 TPS8802
PRODUCTION DATA
STATUS1 is shown in Table 8-6.
Return to Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SLP_DONE | RC | 0h | Sleep timer wakeup flag 0h = device has not transitioned from sleep to active state via timer 1h = device transitioned from sleep to active state via timer |
| 6 | VCCLOW | RC | 0h | VCC low warning 0h = no VCCLOW error has occurred 1h = VCC below V_VCCLOW,FALL threshold and VCCLOW_DIS=1 for VCCLOW deglitch time. VCCLOW is masked for 1 ms after VCCLOW_DIS is set to 0. |
| 5 | MCULDO_ERR | RC | 0h | MCU LDO power good error 0h = no MCULDO error has occurred 1h = MCU_PG=0 and MCU_EN=1 for TMCULDO,PG. MCULDO_ERR is masked for TMCULDO,MASK after VMCUSET or MCU_DIS has changed |
| 4 | OTS_ERR | RC | 0h | Thermal shutdown error 0h = no thermal shutdown error has occurred 1h = junction temperature has exceeded T_SHUTDOWN |
| 3 | OTS_WRN | RC | 0h | Thermal warning flag 0h = no thermal warning has occurred 1h = junction temperature has exceeded T_WARNING |
| 2 | BST_nACT | RC | 0h | Boost activity monitor 0h = boost converter is actively switching or BST_EN=0 or SLP_EN=1 1h = boost converter has not switched for T_BST,ACT, BST_EN=1 and SLP_EN=0 |
| 1 | BST_ERR | RC | 0h | Boost converter power good error 0h = no boost converter error has occurred 1h = BST_PG=0 and BST_EN=1 for T_BST,PG. BST_ERR is masked for T_BST,MASK after VBST or BST_EN has changed |
| 0 | INT_UNIT | RC | 0h | INT_UNIT pin value 0h = INT_UNIT is below VINT_UNIT,ILO or INT_DIR=1 1h = INT_UNIT is high and INT_DIR=0 |