SNVSBZ6 May 2021 TPS92380 , TPS92381
PRODUCTION DATA
A summary of the TPS9238x fault detection behavior is shown in Table 8-3. Detected faults (excluding LED open or short) cause device to enter FAULT RECOVERY state. In FAULT_RECOVERY the DC-DC and LED current sinks of the device are disabled, and the FAULT pin is pulled low. The device will exit FAULT RECOVERY mode after 100 ms and try the start-up sequence again. When recovery is successful and device enters into NORMAL state, the FAULT pin is released high.
FAULT/ PROTECTION | FAULT NAME | CONDITION | FAULT PIN | Enter FAULT_ RECOVERY STATE | ACTIVE STATE | ACTION |
---|---|---|---|---|---|---|
VIN overvoltage protection | VIN_OVP | VIN > 43 V | Yes | Yes | SOFT START, BOOST START, NORMAL | Device enters into FAULT RECOVERY state, and restarts after 100 ms. |
VIN undervoltage protection | VIN_UVLO | Effective when VIN < 3.85 V Released when VIN > 4 V | Yes | Yes | SOFT START, BOOST START, NORMAL | Device enters into FAULT RECOVERY state, and restarts after 100 ms. |
Open LED fault | LED _OPEN | Adaptive Voltage is max. and any OUTx voltage < 0.9 V | Yes | No | NORMAL | Open string is removed from the DC-DC voltage control loop and output is disabled. Fault pin low could be released by toggling VDDIO/EN pin, If VDDIO/EN is low for a period of 2 µs to 20 µs, LEDs are turned off for this period but device stays in NORMAL. |
Shorted LED fault | LED_SHORT | One of OUTx voltage is [0.9 V, 1.9 V] and any OUTx voltage > 6 V | Yes | No | NORMAL | Short string is removed from the DC-DC voltage control loop and output is disabled. Fault pin low could be released by toggling VDDIO/EN pin, If VDDIO/EN is low for a period of 2 µs to 20 µs, LEDs are turned off for this period but device stays NORMAL. |
Boost overvoltage protection | BST_OVP | VFB > 2.3 V | Yes | Yes | NORMAL | Fault is detected if boost overvoltage condition duration is more
than 560 ms. Device enters into FAULT RECOVERY state, and restarts after 100 ms. |
SW overvoltage protection | SW_OVP | VSW > 49 V | Yes | Yes | SOFT START, BOOST START, NORMAL | Device enters into FAULT RECOVERY state, and restarts after 100 ms. |
Thermal protection | TSD | Effective when Tj > 165 °C Released when Tj < 145 °C | Yes | Yes | SOFT START, BOOST START, NORMAL | Device enters into FAULT RECOVERY state, and restarts until TSD fault is released. |