SNVSBZ6 May 2021 TPS92380 , TPS92381
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IQ | Standby supply current | Device disabled, VVDDIO/EN = 0 V, VIN = 12 V | 4.5 | 20 | μA | |
Active supply current | VIN = 12 V, VOUT = 26 V, output current 80 mA/channel, converter ƒSW = 300 kHz | 5 | 12 | mA | ||
VBG | Bandgap Voltage | 1.18 | 1.2 | 1.24 | V |