SNVSBZ6 May 2021 TPS92380 , TPS92381
PRODUCTION DATA
Unless otherwise specified: D = NRVB460MFS, TA = 25°C
ƒSW = 400 kHz | L = 33 μH | DC Load (PWM = 100%) |
CIN and COUT = 33 µF (electrolytic) + 2 × 10 µF (ceramic) |
ƒSW = 2.2 MHz | L = 10 μH | DC Load (PWM = 100%) |
CIN and COUT = 3 × 10 µF (ceramic) |
ƒSW = 400 kHz | L = 22 μH | DC Load (PWM = 100%) |
CIN and COUT = 33 µF (electrolytic) + 2 × 10 µF (ceramic) | VBOOST = 18 V |
ƒSW = 2.2 MHz | L = 4.7 μH | DC Load (PWM = 100%) |
CIN and COUT = 3 × 10 µF (ceramic) | VBOOST = 18 V |
ƒSW = 1.1 MHz | L = 15 μH | DC Load (PWM = 100%) |
CIN and COUT = 33 µF (electrolytic) + 10 µF (ceramic) |
ƒSW = 400 kHz | L = 22 μH | DC Load (PWM = 100%) |
CIN and COUT = 33 µF (electrolytic) + 2 × 10 µF (ceramic) | VBOOST = 30 V |
ƒSW = 2.2 MHz | L = 4.7 μH | DC Load (PWM = 100%) |
CIN and COUT = 3 × 10 µF (ceramic) | VBOOST = 30 V |