SLVSC76E February 2014 – May 2018 TPS92630-Q1
PRODUCTION DATA.
The devices operate with input voltages above 5 V. The devices start working when V(VIN)> 4 V, but while 4 V < V(VIN)< 5 V, the devices shield all the fault status. With fault status shielded, if any fault occurs the devices may not report the fault and take the correct action.