SLVSG96 September 2021 TPSM560R6
PRODUCTION DATA
The TPSM560R6 requires a minimum amount of ceramic output capacitance depending on the output voltage setting. The amount of required output capacitance is shown in Figure 7-2 and is the amount of effective capacitance. The effects of DC bias and temperature variation must be considered when using ceramic capacitance. For ceramic capacitors, the package size, voltage rating, and dielectric material contributes to differences between the standard rated value and the actual effective value of the capacitance. Additional output capacitance above the minimum can be added to reduce output voltage ripple and to improve transient response. When adding additional capacitance above the minimum, the capacitance can be ceramic type, low-ESR polymer type, or a combination of the two.