SLVSG96 September 2021 TPSM560R6
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters and follow the design procedures in Section 8.2.2.
| DESIGN PARAMETER | VALUE |
|---|---|
| Input voltage VIN | 24 V typical |
| Output voltage VOUT | 5 V |
| Output current rating | 600 mA |