SLVSG96 September 2021 TPSM560R6
PRODUCTION DATA
The TPSM560R6 only requires a few external components to convert from a wide range of supply voltages to a fixed output voltage. To expedite and streamline the process of designing of a TPSM560R6, WEBENCH® online software is available to generate complete designs, leveraging iterative design procedures and access to comprehensive component databases. The following section describes the design procedure to configure the TPSM560R6 power module.
As mentioned previously, the TPSM560R6 also integrates several optional features to meet system design requirements, including precision enable, UVLO, and PGOOD indicator. The following application circuit shows the TPSM560R6 configuration options suitable for several application use cases. Refer to the TPSM560R6EVM User's Guide for more detail.