SLUSDV8B November 2020 – March 2021 TPSM5D1806
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters and follow the design procedures in Section 8.2.2.
Design Parameter | Value |
---|---|
Input voltage VIN | 12 V typical |
Output voltage VOUT1 | 1.0 V |
Output voltage VOUT2 | 1.8 V |
Switching frequency | 1.5 MHz |
Output current rating | Up to 6 A / output |