SLVSHK8 December 2023 TPSM64406
PRODUCTION DATA
The output voltage of a TPSM64406 module is externally adjustable using a resistor divider. A recommended value for RFBT of 100 kΩ for improved noise immunity compared to 1 MΩ and reduced current consumption compared to lower resistance values. Calculate RFBB using the following equation:
Choose the closest standard value of 19 kΩ for RFBB which correlates to a VOUT of 5-V.