SLUSF35 November 2023 TPSM828510 , TPSM828511 , TPSM828512
PRODUCTION DATA
Power good is an open-drain output that requires a pullup resistor to any voltage up to the recommended input voltage level. Power good is driven by a window comparator. PG is held low when the device is
When the output voltage is in regulation hence, within the window defined in the electrical characteristics, the PG output is high impedance. VIN must remain present for the PG pin to stay low. If the power-good output is not used, TI recommends to tie to GND or leave open. The PG indicator features a de-glitch, as specified in the electrical characteristics, for the transition from "high impedance" to "low" of the output.
| EN | DEVICE STATUS | PG LOGIC STATUS |
|---|---|---|
| X | VIN < 2 V | Undefined |
| Low | VIN ≥ 2 V | Low |
| High | 2 V ≤ VIN < VUVLO OR in thermal shutdown OR VOUT not in regulation OR device in soft start | Low |
| High | VOUT in regulation | High impedance |