Over operating temperature range (unless otherwise noted)
|
MIN |
NOM |
MAX |
UNIT |
| VIN |
Input voltage range |
2.7 |
|
6 |
V |
| VOUT |
Output voltage range |
0.6 |
|
5.5 |
V |
| COUT |
Effective output capacitance(1) |
8 |
10 |
200 |
μF |
| CIN |
Effective input capacitance(1) |
5 |
10 |
|
μF |
| ISINK_PG |
Sink current at PG pin |
0 |
|
2 |
mA |
| TJ |
Junction temperature |
–40 |
|
125 |
°C |
(1) The values given for all the capacitors in the table are effective capacitance, which includes the DC bias effect. Due to the DC bias effect of ceramic capacitors, the effective capacitance is lower than the nominal value when a voltage is applied. Please check the manufacturer´s DC bias curves for the effective capacitance vs DC voltage applied.