SLVSI15B March 2025 – October 2026 TPSM8287B15 , TPSM8287B30
PRODMIX
The TPSM8287Bxx family has no special requirements for the input power supply. The output current rating of the input power supply must be rated according to the supply voltage and current requirements of the TPSM8287Bxx. For proper operation, the input voltage must be at least 1.5V above the selected output voltage.