SLVSDF8B December 2016 – July 2017 TPSM84A22
PRODUCTION DATA.
The layout shown in Figure 21 shows the minimum solution size with only a single voltage setting resistor (R1) as the only additional required component. Figure 22 shows a typical internal PCB layer with a trace connecting the VS+ pin to VOUT near the load.
Figure 21. Minimum Component Layout
Figure 22. VS+ Trace on Internal Layer Figure 23 shows a layout with the placement of additional ceramic input capacitors (C1, C3) and ceramic output capacitors (C2, C4) for designs that require additional ripple reduction or improved transient response. Figure 24 shows a typical internal PCB layer with a trace connecting the VS+ pin to VOUT near the load.
Figure 23. Layout with Optional CIN and COUT
Figure 24. VS+ Trace on Internal Layer