SLLS789E April 2007 – December 2022 TRS3243E
PRODUCTION DATA
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| Driver Section | |||||
| V(ESD) | Electrostatic discharge | IEC61000-4-2, Air-Gap Discharge(1) | Driver outputs pins | ±15 | kV |
| IEC61000-4-2, Contact Discharge(1) | ±8 | ||||
| Receiver Section | |||||
| V(ESD) | Electrostatic discharge | IEC61000-4-2, Air-Gap Discharge(1) | Receiver input pins | ±15 | kV |
| IEC61000-4-2, Contact Discharge(1) | ±8 | ||||