SCDS311D January   2010  – October 2022 TS3A27518E-Q1
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
    5. 6.5 Electrical Characteristics for 3.3-V Supply
    6. 6.6 Electrical Characteristics for 2.5-V Supply
    7. 6.7 Electrical Characteristics for 1.8-V Supply
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
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
      1. 9.2.1 Design Requirement
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
V+Supply voltage range(2)–0.54.6V
VNC
VNO
VCOM
Analog voltage range(2) (3) (4)–0.54.6V
IKAnalog port diode current(5)V+ < VNC, VNO, VCOM < 0–50mA
INC
INO
ICOM
ON-state switch current(6)VNC, VNO, VCOM = 0 to V+–5050mA
VIDigital input voltage range(2) (3)–0.54.6V
IIKDigital input clamp current(2) (3)VIO < VI < 0–50mA
I+Continuous current through V+100mA
IGNDContinuous current through GND–100mA
TstgStorage temperature range–65150°C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltages are with respect to ground, unless otherwise specified.
The input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
This value is limited to 5.5 V maximum.
Requires clamp diodes on analog port to V+.
Pulse at 1-ms duration <10% duty cycle