SCDS189H January 2005 – May 2018 TS3A5018
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
tON | Turnon time | VCOM = V+,
RL = 50 Ω, |
CL = 35 pF,
see Figure 21 |
25°C | 1.8 V | 14.1 | 49.3 | ns | |
Full | 1.65 V to
1.95 V |
49.3 | 56.7 | ||||||
tOFF | Turnoff time | VCOM = V+,
RL = 50 Ω, |
CL = 35 pF,
see Figure 21 |
25°C | 1.8 V | 16.1 | 26.5 | ns | |
Full | 1.65 V to
1.95 V |
31.2 | |||||||
tBBM | Break-before-make time | VNC = VNO = V+/2,
RL = 50 Ω, |
CL = 35 pF,
see Figure 21 |
25°C | 1.8 V | 5.3 | 18.4 | 58 | ns |
Full | 1.65 V to
1.95 V |
58 |