SLVSH42C June 2023 – October 2024 TSD05C , TSD12C , TSD15C , TSD18C , TSD24C , TSD36C
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VRWM | Reverse stand-off voltage | IIO <10 nA, across operating temperature range | 15 | V | |||
| VBRR | Breakdown voltage | IIO = 10 mA, IO to GND and GND to IO | 19 | 22 | 25 | V | |
| ILEAK | Reverse leakage current | VIO = 15 V, IO to GND or GND to IO | 5 | 10 | nA | ||
| VCLAMP | Surge clamping voltage, tp = 8/20 µs (2) | IPP = 1 A, IO to GND or GND to IO | 25.6 | V | |||
| IPP = 5 A, IO to GND or GND to IO | 28 | V | |||||
| IPP = 12 A, IO to GND or GND to IO | 33 | V | |||||
| TLP clamping voltage, tp = 100 ns | IPP = 16 A, IO to GND or GND to IO | 25 | V | ||||
| RDYN | Dynamic resistance(3) | IO to GND | 0.2 | Ω | |||
| GND to IO | |||||||
| CL | Line capacitance | VIO = 0 V; ƒ = 1 MHz, IO to GND | 6.7 | 9 | pF | ||