SLVSH43C July 2023 – May 2025 TSD03 , TSD05 , TSD12 , TSD15 , TSD18 , TSD24 , TSD36
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings

| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TSD05DYFR | SOD-323 | DYF | 2 | 15000 | 178 | 8.4 | 0.36 | 0.66 | 0.33 | 0.2 | 8 | Q1 |
| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| TSD05DYFR | SOD-323 | DYF | 2 | 15000 | 205 | 200 | 33 |