SLVSHX1 June 2025 TSD12-Q1 , TSD15-Q1 , TSD18-Q1 , TSD24-Q1 , TSD36-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VRWM | Reverse stand-off voltage | IIO <50nA, across operating temperature range | 18 | V | ||
| VBR | Breakdown voltage | IIO = 10mA, IO to GND | 18.5 | V | ||
| ILEAK | Reverse leakage current | VIO = 18V, IO to GND | 2 | 20 | nA | |
| VFWD | Forward voltage | IIO = 10mA, GND to IO | 0.7 | V | ||
| VCLAMP | Surge clamping voltage, tp = 8/20µs (2) | IPP = 1A, IO to GND | 25 | V | ||
| IPP = 5A, IO to GND | 26 | V | ||||
| IPP = 15A, IO to GND | 31 | V | ||||
| IPP = 15A, GND to IO | 7 | V | ||||
| TLP clamping voltage, tp = 100ns | IPP = 16A, IO to GND | 23 | V | |||
| IPP =16A, GND to IO | 3 | V | ||||
| CL | Line capacitance | VIO = 0V; ƒ = 1MHz, IO to GND | 12 | pF | ||