SLLSFB2A April   2020  – June 2026 TUSB1146

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4  TUSB1146 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Supply Characteristics
    6. 5.6  Control I/O DC Electrical Characteristics
    7. 5.7  USB and DP Electrical Characteristics
    8. 5.8  DCI Electrical Characteristics
    9. 5.9  Timing Requirements
    10. 5.10 Switching Characteristics
    11. 5.11 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 USB 3.1
      2. 7.3.2 DisplayPort
      3. 7.3.3 4-level Inputs
      4. 7.3.4 Receiver Linear Equalization
    4. 7.4 Device Functional Modes
      1. 7.4.1 Device Configuration in GPIO Mode
      2. 7.4.2 Device Configuration In I2C Mode
      3. 7.4.3 DisplayPort Mode
      4. 7.4.4 Linear EQ Configuration
      5. 7.4.5 VOD modes
        1. 7.4.5.1 Linearity VOD
        2. 7.4.5.2 Limited VOD
      6. 7.4.6 Transmit Equalization
      7. 7.4.7 USB3.1 Modes
      8. 7.4.8 Downstream Facing Port Adaptive Equalization
        1. 7.4.8.1 Fast Adaptive Equalization in I2C Mode
        2. 7.4.8.2 Full Adaptive Equalization
    5. 7.5 Programming
      1. 7.5.1 Transition between Modes
      2. 7.5.2 Pseudocode Examples
        1. 7.5.2.1 Fast AEQ with linear redriver mode
        2. 7.5.2.2 Fast AEQ with limited redriver mode
        3. 7.5.2.3 Full AEQ with linear redriver mode
        4. 7.5.2.4 Full AEQ with limited redriver mode
      3. 7.5.3 TUSB1146 I2C Address Options
      4. 7.5.4 TUSB1146 I2C Slave Behavior
  9. 8 Registers
    1. 8.1 Register Maps
      1. 8.1.1 TUSB1146 Registers
        1. 8.1.1.1  General_1 Register (Offset = 0xA) [reset = 0x1]
        2. 8.1.1.2  DCI_TXEQ_CTRL Register (Offset = 0xB) [reset = 0x6C]
        3. 8.1.1.3  DP01EQ_SEL Register (Offset = 0x10) [reset = 0x0]
        4. 8.1.1.4  DP23EQ_SEL Register (Offset = 0x11) [reset = 0x0]
        5. 8.1.1.5  DisplayPort_1 Register (Offset = 0x12) [reset = 0x0]
        6. 8.1.1.6  DisplayPort_2 Register (Offset = 0x13) [reset = 0x0]
        7. 8.1.1.7  AEQ_CONTROL1 Register (Offset = 0x1C) [reset = 0xF0]
        8. 8.1.1.8  AEQ_CONTROL2 Register (Offset = 0x1D) [reset = 0x20]
        9. 8.1.1.9  AEQ_LONG Register (Offset = 0x1E) [reset = 0x77]
        10. 8.1.1.10 USBC_EQ Register (Offset = 0x20) [reset = 0x0]
        11. 8.1.1.11 SS_EQ Register (Offset = 0x21) [reset = 0x0]
        12. 8.1.1.12 USB3_MISC Register (Offset = 0x22) [reset = 0x44]
        13. 8.1.1.13 USB_STATUS Register (Offset = 0x24) [reset = 0x41]
        14. 8.1.1.14 VOD_CTRL Register (Offset = 0x32) [reset = 0x40]
        15. 8.1.1.15 AEQ_STATUS Register (Offset = 0x3B) [reset = 0x0]
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 USB and DP Upstream Facing Port (USB Host / DP GPU to USB-C receptacle) Configuration
        2. 9.2.2.2 USB Downstream Facing Port (USB-C receptacle to USB Host) Configuration
          1. 9.2.2.2.1 Fixed Equalization
          2. 9.2.2.2.2 Fast Adaptive Equalization
          3. 9.2.2.2.3 Full Adaptive Equalization
      3. 9.2.3 Application Curve
    3. 9.3 System Examples
      1. 9.3.1 USB 3.1 Only
      2. 9.3.2 USB 3.1 and 2 Lanes of DisplayPort
      3. 9.3.3 DisplayPort Only
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  13. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  14. 13Revision History
  15. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Layout Guidelines

  1. SSTXP/N, SSRXP/N, RX1P/N, RX2PN, TX1P/N, and TX2P/N pairs should be routed with controlled 90-Ω differential impedance (±10%).
  2. DP[3:0]P/N pairs should be routed with controlled 90-Ω differential impedance (±10%).
  3. There is no inter-pair length match requirement between SSTXP/N and SSRXP/N.
  4. Inter-pair matching between DP lanes (DP[3:0]) from GPU through TUSB1146 to the USB-C receptacle should be kept to less than 100 mils.
  5. Keep away from other high speed signals.
  6. Intra-pair routing (between P and N) should be kept to less than 5 mils.
  7. Length matching should be near the location of mismatch.
  8. Each pair should be separated at least by 3 times the signal trace width.
  9. The use of bends in differential traces should be kept to a minimum. When bends are used, the number of left and right bends should be as equal as possible and the angle of the bend should be ≥ 135 degrees. This will minimize any length mismatch causes by the bends and therefore minimize the impact bends have on EMI.
  10. Route all differential pairs on the same of layer.
  11. The number of vias should be kept to a minimum. It is recommended to keep the vias count to 2 or less.
  12. Keep traces on layers adjacent to ground plane.
  13. Do not route differential pairs over any plane split.
  14. Adding Test points will cause impedance discontinuity, and therefore, negatively impact signal performance. If test points are used, they should be placed in series and symmetrically. They must not be placed in a manner that causes a stub on the differential pair.
  15. Highly recommended to have reference plane void under USB-C receptacle's super speed pins to minimize the capacitance effect of the receptacle.
  16. Highly recommended to have reference plane void under the AC coupling capacitances.