SLVSL35 September 2026 TUSB2514B
ADVANCE INFORMATION
The TUSB2514B does not have specific power sequencing requirements as long as GRST# is held in an asserted state while the VDD33 supply ramps.
A supply bus is powered up when the voltage is within the recommended operating range. The supply bus is powered down when the voltage is below that range, either stable or in transition.
A minimum reset duration of 3ms is required. This is defined as the time when the power supplies are in the recommended operating range to the deassertion of GRST#. This can be generated using programmable-delay supervisory device or using an RC circuit. When a RC circuit is used, the external capacitor size chosen must be large enough to meet the 3ms minimum duration requirement. The R of the RC circuit is the internal RPU.