SLVSL35 September 2026 TUSB2514B
ADVANCE INFORMATION
The crystal must be fundamental mode with a load capacitance of 12pF to 24pF and frequency stability rating of ±100PPM or better. To ensure proper start-up oscillation conditions, TI recommends a maximum crystal equivalent series resistance (ESR) of 50Ω. If a crystal source is used, use a parallel load capacitor. The exact load capacitance value used depends on the crystal vendor. Refer to the Selection and Specification for Crystals for Texas Instruments USB 2.0 Devices for details on how to determine the load capacitance value.