SCES639E January 2007 – March 2023 TXB0101
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | VCCB = 5 V ± 0.5 V | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | B | 1.1 | 6.3 | 1 | 5.2 | 0.9 | 4.7 | ns |
B | A | 1.2 | 6.6 | 1.1 | 5.1 | 0.9 | 4.4 | ||
ten | OE | A | 1 | 1 | 1 | μs | |||
B | 1 | 1 | 1 | ||||||
tdis | OE | A | 5.1 | 21.3 | 4.6 | 15.2 | 4.6 | 13.2 | ns |
B | 4.4 | 20.8 | 3.8 | 16 | 3.9 | 13.9 | |||
trA, tfA | A-port rise and fall times | 0.8 | 3 | 0.8 | 3 | 0.8 | 3 | ns | |
trB, tfB | B-port rise and fall times | 0.7 | 3 | 0.5 | 2.8 | 0.4 | 2.7 | ns | |
Max data rate | 100 | 100 | 100 | Mbps |