SCES643L November 2006 – February 2026 TXB0108
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| VCCB =
2.5V ± 0.2V | VCCB =
3.3V ± 0.3V | VCCB
= 5V ± 0.5V | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | ||||
| Data rate | 70 | 100 | 100 | Mbps | |||||
| tw | Pulse duration | Data inputs | 14 | 10 | 10 | ns | |||