SCES643L November 2006 – February 2026 TXB0108
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB =
3.3V ± 0.3V | VCCB
= 5V ± 0.5V | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| tpd | A | B | 0.9 | 4.9 | 0.8 | 4 | ns |
| B | A | 0.5 | 5.4 | 0.2 | 4 | ||
| ten | OE | A | 1 | 1 | μs | ||
| B | 1 | 1 | |||||
| tdis | OE | A | 4.5 | 13.9 | 4.1 | 12.4 | ns |
| B | 4.1 | 17.3 | 4 | 14.4 | |||
| trA, tfA | A-port rise and fall times | 0.5 | 3 | 0.5 | 3 | ns | |
| trB, tfB | B-port rise and fall times | 0.7 | 3.9 | 0.6 | 3.2 | ns | |
| tSK(O) | Channel-to-channel skew | 0.4 | 0.3 | ns | |||
| Max data rate | 100 | 100 | Mbps | ||||